Why Eaton?
| Additional warranty coverage | Standard factory warranty coverage is extended on Eaton-manufactured equipment when installation and commissioning is performed by Eaton |
| IEC compliance | As a professionally independent division of Eaton, our service team is qualified to test to IEC site acceptance testing specifications |
| Direct access to factory and engineering personnel | Provides quick resolution to issues related to improper equipment operation and installation |
| ISO equipment calibration programme and use of the latest, most technically advanced field test equipment and diagnostic software | Assurance that site acceptance testing is done efficiently, comprehensively, and accurately |
| Vastly experienced support teams available at a local level | With trained field personnel and power system engineers throughout the EMEA region, we’re there when you need |
Specifications
Installation:
Preparation of the site with all environmental condition, entrances and foundation of the Power Room
Pre-install and couple mechanically the panels
Internal transportation on the facility
Mounting of the panels on the foundation
Coupling of Main busbars
Installation of accessories such as top box, voltage transformers.
Earthing connection
Interconnection of writing among panels
Visual inspection of the switchboard, check on damages internal/external
Commissioning:
Relays configuration and testing
Functional checks – Capacitive voltage indication, position indicators, interconnection wiring, communication cables
Operation of each withdrawable switching devices such as MV/LV breakers
Test operations of earthing
Functional test of protection relays
Measurement of conductivity and resistance
Site Acceptance Test
Resources