Eaton’s film DC-Link capacitors are constructed of metallized polypropylene film encapsulated with epoxy resin in a 2 or 4 copper wire terminal case. The DC-link capacitors are suitable for high performance DC filtering applications. The THB Grade IIIB and AEC-Q200 qualified product is suitable for harsh environment and automotive applications.
EFDKS: 1.0 µF to 200 µF metalized polypropylene film DC-link capacitors
EC1D: 90 µF to 5600 µF metalized polypropylene aluminum can DC-link capacitors
EFDKA: 1.0 µF to 200 µF automotive metalized polypropylene film DC-link capacitors
EFDKA-T: 1.0 µF to 220 µF automotive metalized polypropylene film DC-link capacitors (+125 °C)
Ditt søk "" samsvarte ikke med noen dokumenter eller produkter.
Please veiw the data sheets for specification information.
EFDKS: 1.0 µF to 200 µF metalized polypropylene film DC-link capacitors
EFDKA: 1.0 µF to 200 µF automotive metalized polypropylene film DC-link capacitors