Last ned dokumentet () av 20
Automatsikringer

PFGM xPole Residual Current Circuit Breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.

rated currents up to
100 A
Types
A, AC, G, G/A and S
Complies with
IEC/EN 61008

Egenskaper

  • Shape compatible with and suitable for standard busbar connection to other devices of the P-series
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning optionally above or below
  • Free terminal space despite installed busbar
  • Universal tripping signal switch suitable
  • Contact position indicator red - green (PFGM 4-pole)
  • Delayed types suitable for use with standard fluorescent lamps, with or without electronic ballast (30mA-RCD: 30 units per phase conductor, 100mA-RCD: 90 units per phase conductor)
  • The device functions irrespective of the position of installation
  • Line voltage-independent tripping
  • Mains connection at either side
  • The 4-pole device can also be used for 3- and 2-pole connection
  • Type -A:
    Protects against special forms of residual pulsating DC which have not been smoothed.
     
  • Type -G: 
    High reliability against unwanted tripping. Compulsory for any circuit where personal injury or damage to property may occur in case of unwanted tripping.
  • Type -S:
    Selective residual current device sensitive to AC, type -S. Compulsory for systems with surge arresters downstream of the RCD.
  • Type G/A:
    High reliability against unwanted tripping.

     

Suitable RCD type

The tripping is line voltage-independent. Consequently, the RCD is suitable for “fault current/residual current protection” and “additional protection” within the the meaning of the applicable installation rules.

Reliable protection for machines

These products provide an optimal system and additional protection against residual earth leakage currents for a wide range of applications by offering different tripping characteristics to cater for various electrical systems and components that can generate. Available in a comprehensive range of nominal current values and with optional accessories.
Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close