Last ned dokumentet () av 20
Automatsikringer

xPole PFIM Type AC and A residual current circuit breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection in residential and small commercial applications. This series covers the full spectrum of compact protection devices for various applications.  ​

Type AC RCDs are suitable for detecting sinusoidal AC fault currents whereas Type A RCDs detect sinusoidal AC fault currents and pulsating DC residual currents up to 6 mA. ​They can also handle the residual current waveforms often generated in the power supply units of single-phase loads with electronic components.

Design according to
IEC/EN 61008
SENSITIVITY
AC and pulsating DC currents
RATED CURRENTS
up to 100 A

Egenskaper

  • Compatible with the other devices from the P series, which can be connected by means of a standard busbar
  • Twin-purpose terminal (lift/open-mouthed) at top and bottom
  • Can be positioned at the top or bottom of the busbar, the installation position does not affect the functioning
  • Free terminal space despite installed busbar
  • Z-A universal tripping signal switch and Z-HK auxiliary switch can be retrofitted
  • Contact position indicator red-green
  • Time-delayed types suitable for use with standard fluorescent lamps, with or without electronic ballast 
  • Line voltage independent RCCB for fault protection, additional as well as fire protection

 

The different types come with different advantages

Type A: Protection against special forms of residual pulsating DC currents that have not been smoothed.
Type G/A: Additional protection against special forms of residual pulsating DC currents that have not been smoothed. High level of protection against nuisance tripping.
Type S/A: Selective residual current devices. Protection against special forms of residual pulsating DC currents that have not been smoothed.
Type G: High level of protection against nuisance tripping. Mandatory in circuits where nuisance tripping might cause personal injury or property damage.
Type S: Selective residual current device for AC, current monitoring.

Reliable protection for machines

These products help maintain an optimal system and provide additional protection against residual earth leakage currents for a wide range of applications. They come with different tripping characteristics to cater for a variety of electrical systems and components. The devices offer a wide range of nominal currents and comprehensive optional accessories.

Type of protection

Since tripping does not depend on the mains voltage, this RCD is suitable for “fault current/residual current protection” as well as “additional protection” within the meaning of the applicable standards.

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close