FlexiTech facilitates your day to day jobs and projects thanks to an easy to manage and consistent range. FlexiTech SE is a modern and flexible safety luminaire that offers efficient lighting performance and adapts to most applications. Its transparent baseplate is a host of several clever features that ensures easy installation.
FlexiTech SE is optimized for escape route illumination offering good spacing between luminaires. For other use, optional lens provides different light distribution. Waterproof version is also available with identical aesthetic.
The use of LEDs, long life components, automatic testing and monitoring devices (CG-S) significantly reduce the operating and maintenance costs of the installation.
1. Slotted holes for quick fixing and easy adjustment
2. Screwless terminal blocks with double connection
3. Transparent baseplate with a large working space for ease of installation and replacement of existing products
4. 9 cables entries in rubber, no plastic parts to break when access from the back
5. Spirit level, for perfect horizontal alignment
6. Possibility of direct mounting on electrical boxes (Ø 67 mm)
| Order code | Description |
| FT2-RKC | Recess Kit for Ceiling, compatible with FlexiTech SE and FlexiTech ED (ceiling position) |
| FT2-WG | Wire Guard, compatible with FlexiTech SE and FlexiTech ED |
| FT2SE-RB | Recessed Box for plaster and brick compatible with FlexiTech SE |
| FT2SE-MC | Metal cover compatible with FlexiTech SE |
| FT2SE-MCR | Metal cover compatible with FlexiTech SE, recess ceiling |
| FT2SE-LO | Lens with light distribution optimized for Open area, compatible with FlexiTech SE |
| Luminous flux ΦN: | 400 lm |
| Luminous flux ΦE/ΦN at end of rated operating time: | 100% |
| Housing material: | Polycarbonate |
| Housing color: | White RAL 9003 |
| Weight: | 0.4 kg |
| Type of mounting: | Wall or ceiling surface mounting, recessed with optional base |
| Protection category: | IP43 | IP65 |
| Insulation class: | II |
| Mechanical impact resistance: | IK07 |
| Connection terminals: |
2 x 3 x 2.5 mm² |
| Connection voltage: | 220 – 240 V AC, 50/60 Hz 176 V – 275 V DC |
| Current consumption - battery operation (220 V): | 23 mA |
| Power consumption mains operation (apparent power/effective power): | 9.1 VA / 5.4W |
| Inrush current: | 1.5 A |
| Permissible ambient temperature: | -20 °C to +40 °C |
| Light source: | LED stripe (6500K / CRI ≥ 70) |