Kunnskapssøk
Last ned dokumentet () av 20
Cartridge housings

BECO INTEGRA CART KK

Eaton´s BECO INTEGRA CART KK filter cartridge housings are manufactured of stainless steel AISI 316L and designed for gas or steam filtration.

All filter cartridge housings of this range are designed for the filtration of media of fluid group 2 according to the Pressure Equipment Directive PED 2014/68/EU. Different stack heights of 5" to 30" allow perfect adaptation of housing size to the filtered product. Thanks to an optimized filtrate area design and a special surface finish, this housing can be perfectly cleaned and sterilized. BECO INTEGRA CART cartridge housings accept BECO filter cartridges with code 7 adapter.

Stack Heights
5" to 30"
Design
Gas and Steam
Material
Stainless Steel AISI 316L

Egenskaper

  • ATEX certified
  • Corrosion resistant, stainless steel 1.4404 material
  • Increased safety though the use of code 7 adapters (double-leaf bayonet locking)
  • The optimized housing design allows thorough and fast cleaning
  • Suitable for filtration of gases and particle filtration of steam
  • Suitable for hot water or steam sterilization
Spesifikasjoner

Specifications

Max. permissible operating pressure: -14.5/+145 psi (1,000 kPa/10 bar)
Max. permissible operating temperature: -4/+302 °F (-20/+150 °C)
Product contacting parts: Stainless steel AISI 316L 
Gasket: Silicone (USP class VI, FDA, EC 1935/2004)
Housing is suitable for: Media of fluid group 2 according to DGRL (PED) 2014/68/EU
Housing connections:  Tri-Clamp 1,5" acc. to ASME BPE, open
ATEX classification II-/2 G Ex h IIC
T3…T6 -/Gh X;
II-2/ D Ex h III C
150 °C…T85 °C -/Db X
Housing closure:  Tri-Clamp
Drain connection: Tri-Clamp ½ " acc. to ASME BPE, with blind cap
Item no. No. of filter cartridges Length of filter cartridge Dimensions in (mm)   Connections Weight   Volume Permissible pressure Permissible temperature
  inch   A B C D   lb (kg)   gal (l) psi (bar) °F (°C)
KK107C40 1 5 15 (381) 3.58 (91) 5.39 (137) 2.40 (61) TC 1.5" 11 (5)   1.1 (2.2) -14.5/+145 (-1/+10) -4/+302 (-20/+150)
KK117C40 1 10 19.72 (501) 3.58 (91) 5.39 (137)
2.40 (61)
TC 1.5"
11 (5)   1.3 (3) -14.5/+145 (-1/+10) -4/+302 (-20/+150)
KK127C40 1 20 29.57 (751) 3.58 (91) 5.39 (137)
2.40 (61)
TC 1.5"
13.2 (6)   1.6 (4.5) -14.5/+145 (-1/+10) -4/+302 (-20/+150)
KK137C40 1 30 39.41 (1,01) 3.58 (91) 5.39 (137)
2.40 (61)
TC 1.5"
17.6 (8)   2.1 (6) -14.5/+145 (-1/+10) -4/+302 (-20/+150)
Last ned lenker
X
Download Close