Kunnskapssøk
Last ned dokumentet () av 20

E

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems and ensure continuous contamination control. E indicators are electrical pressure switches with a changeover contact.

Clogging indicator type
Electrical
max. operating pressure
1,160 psi (80 bar)
operating temperature
-4-176 °F (-20-80 °C)

Egenskaper

  • Electrical signaling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuous contamination control
Spesifikasjoner
Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner

Specifications

max. pressure to: 1,160 psi (80 bar)
temperature range: -4-176 °F (-20-80 °C)
max. contact load: max. 250 V  /5A
sealing material: Nitrile (NBR)
protection: IP65
Last ned lenker
X
Download Close