Kunnskapssøk
Last ned dokumentet () av 20
Egensikkerhet

MTL Configuration Tools and Software

The PCS45/PCL45USB configurator allows our converters to be configured from a standard PC running a Microsoft® Windows® operating system. It comprises PC software, provided on a CD (PCS45), and an ATEX certified interfacing link (PCL45USB). Converters can be configured from the safe area, while on-line, and configurations can be saved to disk and printed out when required. It is suitable for use with Crouse-hinds series MTL4000, MTL4500, MTL5000 and MTL5500 range.

Certifications and compliances

ATEX & IECEx approved

  • Zone 0 Group IIC outputs
  • Safe area use
  • Suitable for connection to MTL4500 & MTL5500 isolators with configuration port
  • Certified for +60°C

CE marked for compliance with LVD, EMC, ATEX and RoHS Directives.

Approvals held and approval details vary between models. Please refer to certificates for specific details. 

Spesifikasjoner

Ordering information

Product Code Specification Function
PCS45/PCL45USB Configurator for MTL converters The PCS45/PCL45USB configurator allows MTL converters to be
configured from a standard PC running a Microsoft® Windows®
operating system.