Kunnskapssøk
Last ned dokumentet () av 20
Flombelysning

CEAG PXLED Explosion-protected LED Floodlights

The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications.  The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance.

Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources.

The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures.

Safety
Zones 1, 21, 2 and 22
Reliability
60,000 hours at 55°C ambient
Efficiency
110 lumens per watt

Certifications and compliances

IEC/EN standards

  • Type Examination Certificate: BVS 17 ATEX E 013 X
  • IECEx Certificate of Conformity: IECEx BVS 17.0004 X
  • Marking acc. to 2014/34/EU: Ex II 2 G Ex db eb op is q IIC T4 Gb/ Ex II 2 D Ex tb op is IIIC T100°C Db
  • Marking acc. to IECEx: Ex db eb op is q IIC T4 Gb/ Ex tb op is IIIC T100°C Db
  • Certification acc. to TR CU 012/2011 EAC: RU C-DE.AA87.B.00594
  • Degree of protection acc. to EN 60529: IP66/67

Design features

  • 60,000 hour rated life at 55°C ensures years of reliable performance
  • High efficiency: up to 110 lm/W - reduces energy costs by up to 70% over conventional lamps
  • Operating temperature: -50°C up to +55°C
  • Suitable for explosion group IIC/IIIC environments
  • Modular design provides six models with light output ranging from 5,000 lumens up to 32,000 lumens
  • Wide and narrow beam pattern options distribute light where you need it most
  • Ex-e compartment for driver and terminal for easy installation and maintenance
  • Stainless steel swivel bracket with adjustable setting angle allows an easy alignment of the floodlight

Videos

Standard materials

  • Enclosure – anodized copper-free aluminium
  • Lens – toughened glass, clear (frosted available upon request)
  • Swivel bracket – 316L stainless steel
Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close