Kunnskapssøk
Last ned dokumentet () av 20
Kontrollstasjoner

EDSX, EDS and EFS Hazardous Area Pushbutton, Pilot Light and Selector Switch Control Stations

New EDSX series available with NEMA 4X protection for Class I, Division 2 hazardous areas.

Crouse-Hinds series EDSX, EDS and EFS hazardous area pushbutton, pilot light and selector switch control stations are used in conjunction with magnetic starters or contactors for remote control of motors.  Pilot lights are used to visually indicate that the desired function is being performed.

EDSX, EDS and EFS control stations are factory sealed to prevent arcing of the enclosed device from causing ignition of a hazardous atmosphere external to the enclosure.  Factory sealing eliminates the need for external seals, simplifying installation and reducing costs.  

Typical applications for EDSX, EDS and EFS control stations include industrial areas where the atmospheres may contain hazardous gases and/or dusts.  A wide range of models are available to maximize application flexibility.

  • EDSX models - NEMA 4X, rated for use in Class I, Division 2 locations
  • EDS - Rated for use in Class I, Division 1, Group C & D locations
  • EFS - Rated for use in Class I, Division 1, Group B locations

NEMA 4X versions now available!

New EDSX control stations are designed with an integral gasket that provides NEMA 4X protection against water in the most demanding conditions. Additional EDSX features include captive cover screws and an extended temperature range of -40ºC to +60ºC.

Certifications and compliances

EDSX control stations:

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, IIA, IIB + H2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL standards: UL1203, UL121201, UL508
  • CSA standards: C22.2 Nos. 14, 25, 213-17
  • NEMA 4X
  • Operating temperature range: -40°C to +60°C

EDS control stations:

  • Class I, Division 1, Groups C, D
  • Class I, Division 2, Groups B, C, D
  • Class I, Zones 1 & 2, IIA
  • Class I, Zone 2, IIB + H2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL standards: UL1203, UL121201, UL508
  • CSA standards: C22.2 Nos. 14, 25, 213-17
  • NEMA 3
  • Operating temperature range: -25°C to +40°C

EFS control stations:

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30
  • NEMA 3
  • Operating temperature range: -25°C to +40°C

Design features

  • Factory sealing eliminates external sealing fittings required for Class I, Divisions 1 & 2 environments, reducing installation costs and associated challenges
  • Large machine screws for fastening covers to bodies; cover screws are captive on EDSX models
  • Mounting lugs and taper tapped hubs with integral bushings
  • Lockout provisions on front operated pushbutton (marked "STOP" and "OFF") and selector switch covers
  • Lockout hole for padlock having 1/4" hasp is provided when used with covers for front lever and side type operation
  • On enclosures with front lever and side type operating handles, threaded type shafts and bushings are used to ensure hazardous protection
  • Dead end (EDSX, EDS or EFS) or through feed (EDSCX, EDSC or EFSC) hubs – 1/2" to 1" sizes
  • Close tolerances in machining of wide, mating flanges and journalled shafts and bearings for front button operation, produces flametightness of enclosure joints
  • When "STOP" is indicated, button is automatically red; when "START" is indicated, button is automatically green; otherwise, black buttons are standard
  • Contact block: 10A at 600 VAC, 5A at 125 VDC
  • Pilot lights: 120V (1.2W LED, 6W incandescent), 24V S300 option (0.6W LED, 1.7W incandescent)

Standard materials

  • Bodies and covers – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint or copper-free aluminum
  • Shafts and shaft bushings – stainless steel
  • Handle and pushbutton guards – type 6/6 nylon

Drawings and design support

Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close