Kunnskapssøk
Last ned dokumentet () av 20
Distribusjonstavler

SynergEX EZFlex Encapsulated Hazardous Area Lighting and Heat Tracing Panelboards

Maximum safety, easy access and less downtime

Crouse-Hinds series SynergEX EZFlex panelboards provide overcurrent and short circuit protection for low voltage power, lighting and heat tracing applications in hazardous locations, such as refineries, chemical and petrochemical plants, mining, food processing facilities and corrosive and industrial processing facilities.

The new UL certified SynergEX EZFlex panel solution is now available with a unique patented EZFlex™ bus bar design that allows breaker interchangeability while providing the highest circuit count in the harsh and hazardous industry.

SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere.  These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures.

Safety
Now UL67 certified!
Reliability
-40°C to +55°C
Flexibility
EZFlex bus bar provides breaker interchangeability

Videos

Certifications and compliances

  • cULus Listed
  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F and G
  • Zone 2 Ex ec IIC Gc T4
  • Zone 22
  • UL67
  • CSA C22.2 No. 29
  • UL60079-7
  • CSA-C22.2 No.60079-15:2012

Environmental ratings

  • NEMA 3R, 4, 4X
  • Temperature class: T4
  • Ambient temperature:
  • -20°C to +55°C (default)
  • -40°C to +55°C (with HT1 and HT2 suffix)

Design features

  • The new EZFlex bus bar's patented design allows for breaker swap out in the field
  • Components are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere
  • Maintenance-free EZFlex bus bar design reduces costly servicing downtime 
  • Lightweight design and reduced footprint for easier installation with reduced labor costs
  • Easy to open and access with only 1/4 turn (versus up to 70+ bolts in a traditional enclosure)
  • NEMA 4X enclosure for superior ingress and corrosion protection
  • -40ºC to +55ºC certified temperature range for reliability in extreme conditions
  • 25k AIC off-chassis main breaker for high interrupting capacity protection
  • Viewing window for easy indication of breaker status
  • 6-66* circuits within one enclosure
  • Four standard removable gland plates for easy addition of entries
  • Optional encapsulated main breaker up to 225A
  • Built in-house at Eaton's Crouse-Hinds Houston Texas location
  • In-stock panels reduce lead-times and are available for ten day quick ship program (refer to the SynergEX Quick Ship Program flyer for more details)

*For over 66 circuits, multiple enclosures are stacked and coupled.

Standard materials

  • Enclosure and door – 316L stainless steel
  • Observation window – polycarbonate
  • Hinges – 304 stainless steel
  • Enclosure hardware – 8-18 stainless steel
  • 1/4 turn handle – plastic
  • Backpan – 5052 H32 aluminum
  • Deadfront – 304 stainless steel
  • Internal parts (screws, nuts washers) – zinc plated steel
  • Door gasket – polyurethane foam
  • Window and gland plate gasket – Poron M19
  • Power distribution block lugs – tin plated copper
  • Bonding/grounding assembly – aluminum
  • Circuit breakers – flame rated nylon
  • Breaker handles – Type 6/6 nylon
Spesifikasjoner

Ordering Information - SynergEX EZFlex

SynergEX EZFlex Catalog Numbering System
Last ned lenker
X
Download Close