Kunnskapssøk
Last ned dokumentet () av 20
Stabilization

Potassium Disulphite

Potassium Disulphite stabilizer (Potassium Metabisulphite) is used to sulfurize mashes, musts and young wines.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Potassium Disulphite
Application
Sulfurizing mashes, musts and young wines
Dosage
max. 2 - 14 g/hl

Egenskaper

  • Little unwanted odor during application
  • Powder form for easy handling and dosage
  • Exact dosage possible
Spesifikasjoner
Product Potassium Disulphite
lb/1,000 gal (g/hl)
SO2 dosage
Mash sulfurization:    
healthy white grapes 0.2 – 0.8
(2 – 10)
0.08 – 0.4
(1 – 5)
healthy red grapes 0.3 – 1
(4 – 12)
0.2 – 0.5
(2 – 6)
unhealthy white grapes 0.6 – 1
(8 – 12)
0.3 – 0.5
(4 – 6)
unhealthy red grapes 0.8 – 1.2
(10 – 14)
0.4 – 0.6
(5 – 7)
Must sulfuri-zation, with rotten grapes (only necessary if mash sulfuri-zation was not done) 0 – 0.7
(0 – 8)
0 – 0.3
(0 – 4)
Last ned lenker
X
Download Close