Kunnskapssøk
Last ned dokumentet () av 20
Overspenningsvern

MTL SDM modular surge protector for data & signal applications

The Crouse-Hinds series MTL SDM modular range takes the established SD range of high performance surge protectors for I/O and introduces a replaceable element. While maintaining the unrivalled packing density and field-proven hybrid circuit design, the modular range makes maintenance easy by enabling the replacement of the surge protection modules without disconnecting the loop.

SDM surge protectors are globally certified and deliver the highest 20kA level of protection within a compact 7mm, modular design. Available in a range of voltages (7V, 16V, 32V & 55V) with a current capacity of 700mA and 4A for “high current”, the MTL SDM addresses a wide variety of applications and represents a step forward in surge protection designed for hazardous area process control environments. 

Maintenance ease
Slim, modular, space saving design
Reliability
High-performing 20kA level of protection
Safety
ATEX, IECEx and UL certified

Certifications and compliances

IEC:

  • ATEX: Ex II 3 G;  Ex ec IIC T4 Gc
  • EU: Ex II 1 G;  Ex ia IIC T4 Ga
  • IECEx: Ex ia IIC T4 Ga
  • IEC 61643-21

NEC/CEC:

  • UL 497B Listed

Design features

  • All the active surge protection components are contained within the pluggable module, allowing quick removal without disconnecting the wiring. Replacement costs are reduced, too, as only the modular part needs to be changed
  • The MTL SDM range offers the same slim-line 7mm footprint of that of the MTL SD range, increasing the packing density, resulting in saving both space and cost, which potentially reduces the number of cabinets needed
  • An optional innovative ‘make before break’ design ensures uninterrupted signal and loop protection upon removal or replacement of the surge module during maintenance. The signal to DCS shows no interruption avoiding nuisance alarms
  • A diagnostic LED option is available to provide a clear, visual indication of a failed module so that faults can be identified and rectified immediately
  • Additional options include a Fuse to give extra protection against fault currents and a convenient disconnect method for isolating field circuitry without module removal.
  • The MTL SDM is backwards compatible with the MTL SD range which means users can quickly and easily upgrade to the MTL SDM when next carrying out maintenance upgrades and take advantage of these great new features.
  • Multi stage hybrid circuit
  • 20kA maximum surge current 
  • Voltage ratings to suit process I/O applications
  • Intrinsically safe
  • ATEX, IECEx and Class 1 Div1, Class 1 Div2 certified
  • 10 year warranty
Spesifikasjoner

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Last ned lenker
X
Download Close