Kunnskapssøk
Last ned dokumentet () av 20
Pinne- og hylseenheter

Arktite CPS and CPP Explosionproof Receptacles and Plugs

Crouse-Hinds series Arktite CPS and CPP explosionproof receptacles and plugs are used with portable electrically operated devices such as motor generator sets, compressors, conveyors, portable tools and lighting systems.

CPS receptacles are equipped with a rotating mechanism which prevents complete withdrawal of the CPP plug in one continuous movement.  This delayed action feature permits the plug to be used as an emergency push-pull switch.  Available in 20A and 30A configurations.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30

Design features

  • The delayed action feature permits the plug to be used as an emergency push-pull switch
  • CPS receptacles are equipped with a rotating mechanism which prevents complete withdrawal of the CPP plug in one continuous movement
  • CPS receptacles are factory sealed to simplify installation and wiring – external seals are not required
  • Receptacles available with a top hinged cover design and a 45° downward angled receptacle housing to provide superior environmental protection from accumulations of dust, snow, ice and water
  • Back boxes used for angle type receptacles are standard EDS bodies; assemblies are listed with single- and two-gang bodies and dead end or through feed hubs – 1/2" to 1" sizes
  • Back boxes used for straight type receptacles are available with a variety of hub arrangements in 1/2" and 3/4" sizes
  • All receptacles and 30 ampere plugs are provided with pressure terminals for ease of field wiring; 20 ampere plugs have solder terminals and pressure terminals options

Standard materials

  • Receptacle housings – copper-free aluminum
  • EDS back boxes – Feraloy iron alloy (U.S.); copper-free aluminum (Canada)
  • Other back boxes – Feraloy iron alloy
  • Plug exteriors – copper-free aluminum or Krydon fiberglass-reinforced polyester (see listings)
  • Insulation (all receptacles and plugs) – Krydon fiberglass-reinforced polyester
  • Pressure or solder contacts – brass
  • Crimp/solder contacts – leaded red brass
Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close