Last ned dokumentet () av 20
  • World class hazardous area FHF telephone equipment for safety-critical applications

163890021

Hazardous area and industrial telephones 

 

Communicate clearly in the harshest of environments with our FHF hazardous area and industrial telephones. These highly robust telephones are designed to withstand high temperatures, shock, vibration, dust and humidity to provide reliable and safe operation in challenging applications such as those found in marine, chemical, petrochemical, pharmaceutical and oil & gas industries. 

The rugged phones are manufactured to the highest standards and are available with global  approvals.

Easy to configure and install

Upgrade to the latest IP technology with ease and keep costs to a minimum. The phones can be simply retrofitted when replacing older systems or integrated with existing systems for paging or to be part of public address and alarm systems.

 

Exceptional reliability

 

The FHF phones provide exceptional reliability for a safer and more efficient working environment. The fixed phones work where mobile signals can fail and they can be relied on for both private and public access communication. They feature monitoring and self-checking diagnostics to ensure they are dependable over a long lifetime. 

Easy to maintain

 

The phones require minimal/no maintenance.

So you can simply ‘fit-and-forget’, safe in the knowledge you can communicate effectively whenever necessary.  

Quicklinks:

ExResistTel & ResistTel

High-specification telephones for use in the harshest environments and typically used in oil & gas industry.
Ex variants suitable for explosive atmospheres Zone 1 & 21.
fhf-ex-resittel-analogue-black-fr-web.jpg

Key features

  • IP 66 according to IEC60529 ​
  • Programmable V4A alphanumerical keypad​
  • Pixel-based illuminated LCD display
  • Speakerphone for handsfree communication 
  • 3 memory buttons (MB variant)
  • IP variants have web based monitoring, standard protocols SIP, H.323 (UDP, TCP, TLS), RTP, SRTP (SDES, DTLS), RTCP, ICE and connection to 10/100-BASE-T Ethernet LAN
  • All variants have 3 years limited warranty

FernTel Z2 & FernTel

Mid-range telephones ideal for indoor and outdoor hazardous sites.
Ex variants suitable for explosive atmospheres Zone 2 & 22.
fhf-ferntel-3-z2-analogue-red-fr-web.jpg

Key features

  • IP 65 according to IEC60529
  • Different housing colours
  • Standard protocols H.323, SIP, TSIP, SIPS and H.450 (IP variants only)
  • Illuminated keypad
  • All variants have 3 years limited warranty

InduTel: Analog, IP & LED

Entry-level telephones with protective doors for indoor and outdoor applications.
fhf-indutel-led-weatherproof-door-closed-yellow-fc-web.jpg

Key features

  • IP 66 according to IEC60529
  • Different housing colours
  • Protocol: SIP (RFC3261)
  • Internal relay contact
  • Illuminated keypad
  • All variants have 3 years limited warranty
  • An unparalleled history for over 125 years.

    Trust in Eaton to protect your people and processes.

    Eaton's FHF product line was born in Germany, in 1897. Our decades long heritage and expertise gives us a unique passion in this challenging and demanding industry.

    With our specialist knowledge, we provide customers with the most reliable and up to date technology available to ensure they can operate with the highest safety levels in all environments.

Read how the FHF range has helped our customers

We have successfully installed a highly integrated voice, data and alarm communication system on a wind-farm installation vessel

Ex Howl-Call Telephones

Battery and network-independent telephone system for harsh applications, even in potentially explosive or firedamp-endangered areas. Ideal for use in blast furnace areas, tunnels or mining applications where there is no power source.