The i-on Compact is a starter-level security panel that brings next-generation cloud capabilities to residential properties. The wireless intruder panel with built-in keypad offers up to 20 radio zones and can be programmed, managed and serviced remotely by installers via Eaton SecureConnect™, a highly robust and intuitive cloud-based control system available as standard and at no extra cost.
A single-box solution, the entry level i-on Compact offers reduced time, cost and complexity of installation, programming and maintenance - only requiring connection to one cable (mains) to get the system up and running. Additionally, its low-profile design makes it a discrete presence in interior spaces.
The capabilities of our Eaton SecureConnect™ platform are now available in an entry-level product. From the installer’s perspective, this is very much a plug-and-play solution that is so fast and simple to set up that security engineers can effectively complete more installations per day.
Underpinned by a market-leading level of encryption to protect against cyber-attacks, the i-on Compact and other Eaton SecureConnect™ enabled products allow installers to offer their customers the greater control and convenience of cloud-based security with the reassurance of enhanced resilience.
Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.
Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.
Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.
Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.
Eaton SecureConnect™ - Installer cloud smart security management system
Eaton SecureConnect™ - Cloud connected security system app
Keyfobs for intruder alarm systems
Indoor intruder motion detectors and sensors
Magnetic door & window contacts
DET-RS - Radio slimline shock sensor
Flood Sensor and IO Device
Smoke detectors for use with intruder systems
Wireless Glass Break Detector
Outdoor intruder alarm motion sensors
Relay cards for intruder systems
Radio Kits - Home smart security alarm systems
Eaton SecureConnect™ 4G Cloud Communicator
| i-on Compact | An integrated wireless intruder panel with built-in Ethernet IP communications, offering flexible and secure communication options |
| i-on Compact-EU | An integrated wireless intruder panel with built-in Ethernet IP communications, offering flexible and secure communication options - International |
| PROXTAGPK5 | Security access proximity tag (Pack of 5) |
| Compliance: | EN50131-1:2006 + A1:2009 Grade 2, BS8243:2014, PD6662:2017 |
| Zones: | 20 radio |
| Partitions: | 1 full set and 3 part sets |
| Users: | 20 users |
| Event log: | 250 mandatory event logs and 50 non mandatory events |
| Ouputs: | 20 radio outputs |
| Internal Sounder: | 2 radio internal sounders |
| External Sirens: | 2 radio external sirens |
| Remote Communications: | SIA IP ARC comunications via IP LAN |
| Visual Verification: | Up to 2 IP cameras |
| Power Supply: | 500mA switch mode |
| Battery: | COMPACT-BAT01: 6 x NimH cell battery pack |
| Dimensions (HxWxD): | 238mm x 161mm x 38mm |
| Weight: | 710g (with battery) |