Eaton’s Remote Access Device (RAD) was designed to provide utilities with easy-to-use DNP communications for their network system. The RAD has output relays and digital inputs to control anything in the vault. The RAD is a key component to provide instant data from the network and system conditions via a local access web browser. The RAD allows field users to access the network relay, gain network status and control devices from outside the vault or electrical room for enhanced safety.
Secure Authentication |
DNP 3.0 |
|
Communications |
Wireless (ON/OFF selection) |
|
Environmental Rating |
IP68 |
|
Access Control |
Configurable access control and privileges |
|
Sessions |
Timed login/logout |
|
Encryption |
IPSec support, HTTPS |
|
Central Authentication and Authorization |
LDAP/S, Active Directory and RADIUS |
|
Accounting |
RADIUS |
|
Views |
Built-In web pages |
Learn about the fundamentals of network protector solutions