Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Hydraulic & Lubrication filters

TEF

Eaton´s return line filters of the TEF series are suitable for a working pressure up to 145 psi (10 bar) and have a simple design that eliminates fittings.  Due to its practical design, the return-line filter is easy to service. When changing the filter element a detachable connection between the filter head and the filter bowl prevents a flow back of dirty oil into the tank. They feature visual/electrical DP indicators.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

Základní funkce

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
Specifikace

Zvýraznit rozdíly
Zobrazit pouze rozdíly
Skrýt prázdné funkce

Specifications

operating temperature: 14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 29 PSI
process connection: thread connection
housing material: Al-cast, glass fiber reinforced polyamide (screw plug, filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .05 Gal
Odkazy ke stažení
X
Download Close