Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Hydraulic & Lubrication filters

TNRS

Eaton´s return line filter of the series TNRS have a working pressure up to 145 psi (10 bar) and utilize elements according to DIN 24550, T4. Pressure peaks will be absorbed by a sufficient margin of safety. TNRS series are tank-top mounted in-line filters. In addition to the return-line connection, they have a suction connection on the clean-side.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-176 °F (-10-80 °C)

Základní funkce

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
Specifikace

Specifications

operating temperature: 14 °F to +176 °F
operating medium mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 36 PSI
opening pressure preload valve: 7.25 PSI
opening pressure suction valve: .72 PSI
line adapter: thread connection -16 SAE and -12 SAE
housing material: Al-casting, glass fiber reinforced polyamide (filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .35 Gal.
Odkazy ke stažení