Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

002217
Kód modelu: CI43X-200-NA

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, smooth sides, HxWxD=250x375x225mm, NA type

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
002217
EAN
4015080022176
Product Length/Depth
225 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
2.682 kg
Compliances
UL 508A CSA-C22.2 No.94
CE marking
IEC/EN62208
RoHS conform
Certifications
UL (File No. E499317)
UL (Category Control Number NITW)
Specially designed for North America
UL508A
UL listed
Model Code
CI43X-200-NA

Delivery program

Type
Basic enclosure Individual enclosure for North America Individual enclosures with covers xEnergy Safety Ci
Color
Light gray (RAL 7035, base)
Gray
Transparent, smoky gray (cover)
Nominal current
1600 A

Technical Data - Electrical

Dielectric strength
30 kV/mm
Creepage resistance
KB160, KC175 (base, to IEC 60112)
KB100, KC200 (cover, to IEC 60112)
Circuit integrity
Other

Technical Data - Mechanical

Unit type
Stand-alone device
Base type
RAL 7035, smooth sides
Surface finishing
Resistant to corrosion
RAL 7035, light gray (base)
Surface protection
Other
Surface treatment
Resistant to corrosion
Enclosure material
Plastic
Width in number of modular spacings
15
Mounting depth
200 mm
Mounting method
Surface mounted (plaster)
Degree of protection
IP65 (IEC)
UL/CSA Types 1, 12, 13, 4X, indoor only
IP65
4X (NEMA)
IK10
Number of conduit inlets
0
Number of modules
1
Number of openings (flange plates)
0
Number of rows
0
Built-in depth
200 mm
Internal depth
200 mm
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Optional
None
Transparent
Plate thickness (cabinet)
9 mm
Plate thickness (cover/door)
6 mm
Saline spray resistance
IEC 60068-2-11
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
22 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
45 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
25 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
51 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
48 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-40 °C - 80 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
UV resistance beneath protective shield
Cover with overpressure release
Protection class
II
RAL-number
7035
Special features
Smooth side plates, without knockouts Sealable cover fasteners Include fixing straps for wall mounting
Suitable for
Outdoor use
Lightning protection
Surface resistance (IEC 60093)
10 TΩ
Used with
Industrial control panels

Exportovat specifikaci produktu