Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

111647
Kód modelu: CS-32/150

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure with mounting plate, HxWxD=300x200x150mm

General specifications

Product Name
Eaton xEffect CS enclosure single door
Catalog Number
111647
EAN
4015081112067
Product Length/Depth
150 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
4.07 kg
Compliances
UL CSA09 (may be provided with metal sub-panel, no back mounted components are allowed between sub-panel and the back sheet metal enclosure)
UL 508A; CSA-C22.2 No.14; IEC/EN 62208; CE marking
RoHS conform
Certifications
UL Listed
IEC/EN 60529
CSA Std. C22.2 No. 14
IEC Rated
UL 508A
UL (Category Control Number NITW)
UL CSA08 (request filed)
IEC/EN 62208
UL (File No. E336299)
In accordance with Directive 2015/863/EU of the European Parliament and Council
Catalog Notes
Foamed polyurethane sealing throughout. Impact resistance category IK10 to EN 62262. Sheet steel mounting plate. Bottom plate with foamed gasket. Single door, door stop on the right, door opening angle 120°. Door hinge pins with quick chang
Model Code
CS-32/150

Delivery program

Type
  • Wall-mounting housing CS
  • Wall-mounting housing with mounting plate
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Design type
Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
Surface finishing
Structured powder spray polyester based paint finish
Powder coating
Gloss
Semi-textured
Surface treatment
Structured powder spray polyester based paint finish
Mounting method
9 mm drilling dimensions for wall mounting (Back plate)
Wall fastening
Intermediate mounting
Mounting plate height
270 mm
Mounting plate material
Sheet steel, hot-galvanized
Mounting plate width
150 mm
Material
Steel plate
Steel
Material thickness (body)
1.2 mm
Material thickness (bottom plate)
2 mm
Material thickness (door)
1 mm
Material quality
Other
Degree of protection
IP23 (with ventilating plates)
IP66
IEC: IP66, indoor; UL/CSA Types 1, 12, indoor only.
12 (NEMA)
IK10
IK10 (impact resistance)
Number of connector holes
0
Number of covers/doors
1
Number of hinges
2
Number of locks
1
Load capacity (door)
25 kg
Load capacity (mounting plate)
500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.
125 kg
Permissible load of the door(s) according to IEC 62208 - max
250 N
Permissible load of the enclosure according to IEC 62208 - max
1500 N
Permissible load of the mounting plate according to IEC 62208 - max
1250 N
Weight of mounted components - max
150 kg
Cover/door angle
120° door opening angle
Cover/door profile
1 door profile
Cover/door type
Door hinges right
Standard closure 3 mm double-ward key (door interlock)
Can be converted by user
Door hinges on the right, can be converted by user
Flange plate dimensions
112 mm x 167 mm
Installation site
Indoor installation
Installation type
Floor standing wall model
Thickness of mounting plate
2 mm
Climatic proofing
Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
10 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
13 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
11 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
28 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
26 W
Heat diss. wall mount individual encl. top
13 W
Heat diss. wall mount middle encl. top
10 W
Heat diss. wall mount starting encl. top
11 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
13 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-25 °C - 40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP66
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
Wall build in
Pole fastening
Fitted with:
Mounting plate
Including M6 threaded welded studs for earth conductor connections in the door:
Cover
Door
Functions
Floor standing enclosure
RAL-number
7035
Special features
  • Enclosed, foamed gasket
  • Foamed polyurethane sealing throughout.
  • Impact resistance category IK10 to EN 62262.
  • Sheet steel mounting plate
  • Bottom plate with foamed gasket.
  • Single door, door stop on the right, door opening angle 120°
  • Door hinge pins with quick change technology.
  • Standardized locking system with sash fastener.
  • Powder coating RAL 7035 inside and outside
  • Lock, 3 mm double ward key
  • Including M6 threaded welded studs for earth conductor connections in the door
  • Side plates without apertures
  • Top plate without apertures
Suitable for
Metrical mounting
Used with
IZMX16…-P… Series, IZMX40…-P… Series
Industrial control panels

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.