Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

14232-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA 10.5 IN. ; SPLINE 36; ALL RATIOS;

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14232-1
UPC
840379307009
Product Weight
38 lb
Catalog Notes
Toyota Tundra: 5.7L V8, only works with housings not equipped with OE electric lockers.

Technické údaje produktu

Gear spline tooth count
36 EA
Ring gear size
10.5 in
Differential type
Locking
Vehicle usage
Off-Road: Extreme Off-Road
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
Toyota Tundra: 5.7L V8, only works with housings not equipped with OE electric lockers
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Exportovat specifikaci produktu