Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

178895
Kód modelu: KLV-F4L-4PR-RAL*

Eaton xComfort KLV LV systems Final Distribution Boards. Outdoors flush-mounting/hollow-wall model with the requested RAL color, form of delivery for projects, F4L-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178895
Product Length/Depth
32 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24
Model Code
KLV-F4L-4PR-RAL*

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Desired color (RAL)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Hollow wall
Flush mounting
Material
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
4
Cover/door color
Desired color
Installation type
Hollow-wall mounting and flush mounting
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
3D adjustment element for mounting
Installation instructions
Door frame with door
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, desired color (RAL)
Used with
Installation distribution boards
KLV for projects
Basic device

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.