Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

190021
Kód modelu: PKZM4-40-EA

Eaton Moeller® series PKZM4 Motor-protective circuit-breaker (-EA), Ir= 32 - 40 A, Screw terminals, Terminations: IP00

General specifications

Product Name
Eaton Moeller® series PKZM4 Motor-protective circuit-breaker
Catalog Number
190021
EAN
4015081880171
Product Length/Depth
160 mm
Product Height
140 mm
Product Width
55 mm
Product Weight
1.136 kg
Compliances
CE Marked
RoHS conform
Model Code
PKZM4-40-EA

Features & Functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
11 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
20 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
40 A

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
620 A, Irm

Trip blocks

Overload release current setting - min
32 A
Overload release current setting - max
40 A

Exportovat specifikaci produktu