Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

192754
Kód modelu: MSC-DME-4-M17(230V50HZ)

Eaton Moeller® series MSC-DME Direct starter, 3-pole, 0.37 - 1.5 kW/400 V/AC3, 100 kA, electronic protection, standard

General specifications

Product Name
Eaton Moeller® series MSC-DME DOL starter
Catalog Number
192754
EAN
4015081934980
Product Length/Depth
149.5 mm
Product Height
206 mm
Product Width
45 mm
Product Weight
0.892 kg
Certifications
IEC/EN 60947-4-1
VDE 0660
Model Code
MSC-DME-4-M17(230V50HZ)

Features & Functions

Fitted with:
Short-circuit release
Functions
Temperature compensated overload protection

General information

Class
Adjustable
Connection
Screw terminals
Connection to SmartWire-DT
No
Current flow times - min
1000 (Class 20) AC-4 cycle operation, Main conducting paths
Note: Going below the minimum current flow time can cause overheating of the load (motor).
700 (Class 10) AC-4 cycle operation, Main conducting paths
900 (Class 15) AC-4 cycle operation, Main conducting paths
500 (Class 5) AC-4 cycle operation, Main conducting paths
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Degree of protection
IP20
NEMA Other
Model
IEC starter
Mounting method
DIN rail
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Overload release current setting - min
1 A
Overload release current setting - max
4 A
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
Also motors with efficiency class IE3
Type
Starter with electronic trip unit
Voltage type
AC

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Electrical rating

Rated operational current (Ie)
4 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-3, 500 V
4 A
Rated operational current (Ie) at AC-3, 690 V
3.8 A
Rated operational power at AC-3, 220/230 V, 50 Hz
0.75 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
3.6 kW
Rated operational power at AC-3, 500 V, 50 Hz
2.2 kW
Rated operational power at AC-3, 690 V, 50 Hz
3 kW
Rated operational voltage
230 - 690 V AC

Short-circuit rating

Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
100000 A
Short-circuit release (Irm) - max
186 A

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.