
Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 25A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Metal plated copper contact plate, Ceramic body
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
25NHG000B
|
EAN |
5027590470933
|
UPC |
051712625791
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
0.12 kg
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 25A 500V SIZE 000 GG MGL
|
Amperage Rating |
25 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH01
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0235
|