Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Ukončená výroba

302427
Kód modelu: KLV-60UPP-HY24-SF

Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, Hybrid, 5-rows, 24MU, super-flat sheet steel door, 60UPP-HY24-SF

General specifications

Product Name
Eaton xComfort KLV hybrid distribution board
Catalog Number
302427
EAN
9010238161009
Product Length/Depth
100 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
6.99 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
IEC/EN 60670-24 (PD)
Model Code
KLV-60UPP-HY24-SF

Delivery program

Type
Basic device Installation distribution boards KLV hybrid
Application
Indoor
Color
White
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating of contacts
50 Hz

Technical Data - Mechanical

Closure type
Other
Enclosure material
Plastic
Width in number of modular spacings
12
Mounting method
DIN-rail
Flush mounted (plaster)
Flush mounting
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
5
Terminal type
Plug-in terminals
PE and N terminal number and cross section
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
Built-in depth
80 mm
Built-in height
0 mm
Built-in width
0 mm
Internal depth
80 mm
Cover/door color
White
Cover/door model
With notch
Cover/door type
Door
Single
Module rack type
Rail frame / Media mounting plate
Protective shrouding material
Plastic

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
28 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Fitted with:
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Microperforated mounting plate
1x single-way socket outlet
Device support rails
Imprintable sheet
Installation instructions
Cable retainer
Spirit level for leveling
Wall trough
Mounting plate
Device holder
Neutral and protective conductor terminals with KSK plug-in terminal technology
Front cover
Nail lugs
Door/Frame
Functions
Basic device
Extension possible
Protection class
II (totally insulated)
RAL-number
9016
Special features
IP30 Protection Class II Plastic enclosure with sheet steel door, white (RAL 9016) Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Used with
Installation distribution boards
Basic device
KLV hybrid

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.