Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

302474
Kód modelu: KLV-F5HWP-HY24-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow-wall expansion kit Hybrid 5-row, 24MU, form of delivery for projects, flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302474
EAN
9010238161399
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.57 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-F5HWP-HY24-4PR

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor
Color
White
White (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Hollow wall
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
5
Terminal type
Plug-in terminals
PE and N terminal number and cross section
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
Cover/door color
White
Installation type
Hollow-wall mounting
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
3D adjustment element for mounting
Cable retainer
Microperforated mounting plate
Installation instructions
Door/Frame
Device support rails
Front cover
1x single-way socket outlet
Neutral-/protective conductor terminal
Imprintable sheet
Device holder
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Plastic housing
Used with
Installation distribution boards
KLV for projects
Basic device

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.