Door contact sensor
| Product Name | 
                                                Eaton UPS door contact sensor
                                             | 
| Catalog Number | 
                                                DCS001
                                             | 
| UPC | 
                                                743172019349
                                             | 
| Product Length/Depth | 
                                                10 mm
                                             | 
| Product Height | 
                                                215 mm
                                             | 
| Product Width | 
                                                175 mm
                                             | 
| Product Weight | 
                                                0.28 kg
                                             | 
| Certifications | 
                                                CE
                                             | 
| Model Code | 
                                                Door contact sensor
                                             | 
| Type of detector | 
                                                Door contact sensor
                                             | 
| Type of accessory/spare part | 
                                                Other
                                             |