Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

FWA-40A21F

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 40A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-40A21F
EAN
5027590499262
UPC
051712795265
Product Length/Depth
51 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
56.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Technické údaje produktu

Amperage Rating
40 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
21 x 51 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
1000 at 150 V
Watt losses
5.1 W
Fuse shape
Cylindrical
Pre arc (I2T)
100
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A21F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.