Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

FWP-20G10F

Eaton Bussmann series high speed cylindrical fuse, 500 V, 20 A, 200 kAIC, 10 x 38 mm, with indicator, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-20G10F
EAN
5027590500340
UPC
051712689427
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Technické údaje produktu

Amperage Rating
20 A
Accessories
CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
200
Watt losses
5.35 W
Fuse shape
Cylindrical
Pre arc (I2T)
23.5
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
500 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G10F
Breaking capacity at nominal voltage, AC
200 kA

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.