Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

FWP-25G22FI

Eaton Bussmann series FWP high speed fuse, 690V, 25A, 200 kAIC, None, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25G22FI
EAN
5027590500555
UPC
051712691772
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
52.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Technické údaje produktu

Amperage Rating
25 A
Accessories
CH22 Modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
22 x 58 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
274
Watt losses
6.65 W
Pre arc (I2T)
43
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
690 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G22FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.