Last ned dokumentet () av 20
Fuse holders, clips and accessories

HHI and HHJ In-line fuse holder

Eaton’s HHI and HHJ fuse holders are in-line fuse holders for ¼” diameter fuses that can accept different fuse lengths depending on the product selected.  Each fuse holder contains two contacts, fuseholder body, knob/cab and spring for end user assembly that provides flexibility for wire range, length and color.   

Spesifikasjoner
For detailed specification information, please refer to the data sheet.
Part number Voltage rating (V) maximum Current rating* (A) maximum Wire range accepted Fuse lengths accepted Replacement contacts
HHI-A-R 250 10 #18 to #22  AWG (end user supplied) 1-1/16" fuses BK/9838
HHI-B-R 250 30 #12 to #16 AWG (end user supplied) 1-1/16" fuses BK/9841
HHJ-A-R 250 10 #18 to #22  AWG (end user supplied) 1-1/4" (3AG) fuses BK/9838
HHJ-B-R 250 30 #12 to #16 AWG (end user supplied) 1-1/4" (3AG) fuses BK/9841
HHJ-C-R 250 10 19" loop of #18 included 1-1/4" (3AG) fuses Not Available
* Current rating depends on wire size selected
Last ned lenker
X
Download Close

Behøver du produktstøtte?

Støtte fra Eaton

Technical support

Contact us