Kunnskapssøk
Last ned dokumentet () av 20
Fieldbus equipment

MTL fieldbus test equipment

"Eaton's Crouse-Hinds series MTL Fieldbus Test Instruments assist with the maintenance and fault-finding of fieldbus installations. Compact in size and powered either by batteries or from the fieldbus itself, this set of testers will complement every maintenance engineer's toolbox.

The MTL FBT-6 Fieldbus Monitor is used to examine the operation of a live Foundation™ fieldbus network without interfering with its operation. The FBT-6-PA Profibus PA Diagnostic Monitor can be used to examine the operation of a live Profibus-PA segment without interfering with its operation. These monitors are intended for maintenance personnel to verify network operation or to troubleshoot an errant network. Data collected can be saved into the FBT-6 and saved as a Microsoft® Excel formated report that can be used to document commissioning or periodic monitoring.

The MTL FBT-5 Fieldbus Wiring Validator is used in combination with the FBT-6 Fieldbus Monitor to test new or existing field wiring to determine its suitability for use in a FOUNDATION fieldbus™ network."

Certifications and compliances

MTL FBT-6 Fieldbus Monitors connect to intrinsically safe fieldbus in Zone 1 and Division 1 hazardous areas.  They also connect to non-incendive fieldbus in Zone 2 and Division 2 hazardous areas

For the FBT-6's full list of hazardous area approvals and ratings, please refer to its datasheet in the resources section. 

Design features

MTL FBT-6 Fieldbus diagnostic monitor:

  • Fieldbus powered
  • Device add & drop indication
  • Shield short indication
  • Measures low, fieldbus and high frequency average and peak noise
  • Measures signal level for all segment devices
  • Assesses network health
  • Uploads measurement data to a PC via USB port

MTL FBT-5 Fieldbus Wiring Validator:

  • Use with FBT-6 to measure signal and noise levels
  • Test fieldbus wiring before the control system is installed
  • Operates with wiring blocks installed

Standard materials

  • FBT6 case: ABS thermoplastic polymer with IP54 protection
Spesifikasjoner

Ordering Information

Part Number Description Hazardous Area Certifications *
FBT-5   Fieldbus wiring validator  
FBT-6    Fieldbus Monitor for FOUNDATION fieldbus™ H1 ATEX & IECEx Approved
FBT-6-PA    Fieldbus Monitor for Profibus PA ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications
Last ned lenker
X
Download Close