Kunnskapssøk
Last ned dokumentet () av 20

PV-600A-3L-B

Eaton Bussmann series Fuse-link, high speed, 600 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-600A-3L-B
EAN
5996516001653
UPC
051712391801
Product Length/Depth
91 mm
Product Height
201.4 mm
Product Width
73.5 mm
Product Weight
1557 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Produktspesifikasjoner

Amperage Rating
600 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L)
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
50 kA
Fuse size
3L
Current type
DC
Center-to-center distance of connections
171 mm
Mounting dimension
M10
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
108 W
Fuse shape
Square body
Pre arc (I2T)
137000
Total I2T
712400 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bolted
Application
Photovoltaic systems, inverters, solar applications
Fuse type
PV-3L
Fitted with:
Blade with bolt holes
Fuse system (according to IEC 60269)
Other

Eksporter produktspesifikasjoner