Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

19588-010

EATON POSI™ DIFFERENTIAL; FORD 8.8 IN.; 31 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton Posi Differential
Catalog Number
19588-010
Product Weight
21.8 lb

Product Specifications

Differential type
Limited Slip (LSD)
Gear spline tooth count
31 EA
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. It is necessary to add a four-ounce bottle of friction modifier for optimum performance (if friction modifier has not already been added to the petroleum-mineral based gear oil).
Ring gear ratio
All
Ring gear size
8.8 in
Axle shaft diameter
1.32 in
Vehicle usage
On Road: Street and Muscle
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
On Road: Restoration

Exportovat specifikaci produktu