Kunnskapssøk
Last ned dokumentet () av 20
Fieldbus equipment

MTL single-segment fieldbus power supplies

Eaton's Crouse-Hinds series MTL F101, F102 and F104 Single-Segment Fieldbus Power Supplies each provide power for a single FOUNDATION fieldbus™ H1 segment. Galvanic isolation, power conditioning and segment termination are incorporated. These power supplies are ideal for all new installations requiring single-segment, non-redundant power in small to medium scale applications such as batch processing.  A range of output voltages and currents is supported, allowing the modules to be used in a variety of fieldbus environments.

MTL F101 Fieldbus Power Supplies are intended for use in applications that require live-workable, ‘energy-limited’ spurs in hazardous areas, where field devices are certified for up to 24V input. When used with Megablock wiring hubs with SpurGuard short circuit protection, the spurs are compatible with typical non-incendive and intrinsically safe fieldbus instruments in Zone 2 and Division 2.

MTL F102 Fieldbus Power Supplies are designed for all general-purpose applications. It has a high output voltage and is capable of powering heavily loaded segments and long cable lengths. It can also support energy-limited spurs with fieldbus devices having Ui≤ 30V.

MTL F104 ‘Eco Power’ modules have low current consumption and are designed for use in applications where energy efficiency is important. A typical use would be in wind or solar-powered applications such as instrumentation nodes for remote well-heads. High efficiency is achieved by providing a lower output voltage to the fieldbus segment than with conventional fieldbus power supplies, eliminating unnecessary power dissipation in the fieldbus instruments. The 13V nominal output is sufficient to support up to 10 typical fieldbus instruments on a 200m trunk cable.

Certifications and compliances

  • Ex II 3 G; Ex nA IIC T4 Gc
  • CE
  • Class I, Div 2, ABCD, T4
  • Class I, Zone 2, IIC, T4
  • Fieldbus Foundation™ Power Supply Type 132

Environmental ratings:

  • Operating temperature: –40°C to +65°C (at maximum rated output, fitted on horizontal DIN-rail mounted on a vertical plane)
  • Relative humidity: <95%, non-condensing
  • Ingress protection: IP20 to BS EN60529

Design features

  • Fieldbus power for Foundation™ fieldbus H1 cards
  • Compact design
  • Fully isolated
  • Low power dissipation
  • DIN-rail mounting
  • Supports bussing of input power in the DIN rail
  • F101 (21.5V min. at 500mA)
  • F102 (27.9V min. at 500mA)
  • F104 (13V, 250mA output) - Low power consumption, for high efficiency in solar-powered applications

Standard materials

  • Housing:  Polycarbonate
Spesifikasjoner

Ordering Information

Part Number Description Hazardous Area Certifications *
F101-PC  Fieldbus power supply 21.5V, 500mA output spring clamp terminal ATEX Approved
F102-PC  Fieldbus power supply 29.7V, 500mA output spring clamp terminal ATEX Approved
F104-PC Fieldbus power supply ‘Eco power’  13.0V, 250mA output spring clamp terminal ATEX Approved
F101-PS  Fieldbus power supply 21.5V, 500mA output screw terminal ATEX Approved
F102-PS  Fieldbus power supply 29.7V, 500mA output screw terminal ATEX Approved
F104-PS Fieldbus power supply ‘Eco power’  13.0V, 250mA output screw terminal ATEX Approved
Accessories
Part Number Description
PBUS01 Power Bus DIN-rail connectors, pack of 5
PBUS02 Power Bus DIN-rail input plug and socket set
PBUS03  DIN-rail mounted strain relief clamps, pack of 2
* Select Certification Reports under the Resources tab for full list of certifications