Knowledge Search
Ladda ner dokument () av 20
Larmknappar, dragstationer tryckknappar

MEDC BG Manual Explosion Proof Call Point Range

Eaton's Crouse-Hinds series MEDC BG manual explosion proof call point range is engineered for use in hazardous and potentially explosive atmospheres. It's suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. This corrosion-resistant unit is also suitable for industrial applications.

A plastic 'break glass' or deformable operating element is available to replace the break glass. No hammer is needed to activate the alarm, once the flexible element is pressed the unit can be simply reset by repositioning the element. Designed for safety-critical environments, it supports easy maintenance and reliable performance in extreme conditions.      

Reliable
SIL 2 certified
Durability
Corrosion free GRP construction
Highly Certified
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

ATEX Ex de

  • ATEX Ex de Cert. no. BAS02ATEX2105X. ATEX Approved Ex II 2GD
  • Certified to: EN60079-0, EN60079-1, EN60079-7, EN60079-18, EN60079-31
  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors & diodes)


ATEX Ex ia

  • Cert no. Baseefa 03ATEX0084X. ATEX approved Ex II 1GD
  • Certified to: EN60079-0, EN60079-11
  • Ex ia IIC T4 Ga, Ex ia IIIC T200 135°C Da


IECEx Ex de

  • Cert. no. IECEx BAS 18.0100X.
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-7, IEC60079-18, IEC60079-31
  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC 135°C Db (with resistors & diodes)


IECEx Ex ia

  • Cert. no. IECEx BAS 12.0093X
  • Certified to: IEC 60079-0, IEC 60079-11
  • Ex ia IIC T4 Ga, Ex ia IIIC T200 135°C Da


UL

  • Listing no. E186629
    UL listed to Class 1, Div 2. Groups A – D
  • UL listed for ordinary locations. Listing no. S8117


INMETRO Ex de

  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors & diodes)


CQST Ex de

  • Ex d e IIC T6 Gb (switch only)
  • Ex d e mb IIC T4 Gb (other versions)


CQST Ex ia

  • Ex ia IIC T4 Ga


SIL

  • SIL 2 certified to IEC 61508. Cert no. Sira 11013


Type approvals

  • American Bureau of Shipping type approval (ABS) Ex de only

Design features of our manual call point for hazardous environments

  • IP66 and IP67
  • Corrosion free GRP construction
  • A variety of colors available
  • Up to 9 terminals available
  • Optional LED indicates that the unit has been operated
  • Earth continuity option for metal glands
  • 1 or 2 changeover switches
  • Captive cover screws
  • Key operated test facility – simple and secure
  • Breakglass hammer available    UL standards:
  • Operating temperature: -13°F to +131°F, -25°C to +55°C*
  • NEMA 4X & 6
  • In line and end of line resistors
  • Retained stainless steel cover screws

 *Model dependent

Standard materials for Eaton's MEDC BG explosion proof call point

  • Anti-static UV resistant glass reinforced polyester (GRP)
Specifikationer

Ordering Information

BG Config Option

Ordering Information - NEC applications (UL)

medc-bg-nec-numbering-system.jpg
Nedladdningslänkar
X
Download Close