Ladda ner dokument () av 20
Fuses

3216FF SMD fuse

Eaton’s 3216FF fast acting 3.2 x 1.6 mm surface mount fuses are cURus recognized for overcurrent protection of electronic circuits. These chip fuses are AEC-Q200 qualified (250 mA - 7 A). This is a RoHS compliant, halogen free, lead free fuse.

Fast acting
3.2 mm x 1.6 mm
Surface mount fuse

3216FF Fuse product aid

Low heat-rise in a small package for high current applications
Specifikationer

Specifications

Nedladdningslänkar
X
Download Close