Ladda ner dokument () av 20
Magnetics (induktorer & transformatorer)

LCPI Inductor

Eaton's LCPI family of toroid power inductors are available in vertical and horizontal self-leaded and header mounted configurations. Their low loss, iron powder cores provide stable operating characteristics, maximizing inductor efficiency.  Inductance values range from 10 uH to 1000 uH. Current values range from 1.9 A to 29.5 A.  The LCPI family toroid power inductors can be used in several applications including filters, buck and boost switches, and chokes.

 

Technical data sheets

LCPI Inductor data sheet

Vertical and horizontal mount inductors
Current values range from 1.9 to 29.5 Amps
High current/High inductance EMI shielded toroid designs
Specifikationer

Specifications

For detailed specification information, please refer to the data sheet.
Part Mounting OCL (µH) Range Isat (A) Range DCR (Ω) Range
CTXxxx-x-52xx-R Vertical, Horizontal Self Leaded and Header Mounted 10 - 1000 1.9 - 29.5 0.0032 - 0.6380
Nedladdningslänkar
X
Download Close

Behöver du produktsupport?

Support från Eaton

Technical support

Contact us