Knowledge Search
Ladda ner dokument () av 20
Akut röstkommunikation och telefoni

FHF Ex-Howl Call Explosionproof Telephone

Eaton’s FHF Ex-Howl Call telephone is a battery and network-independent telephone system for applications under rough conditions, potentially explosive or firedamp-endangered areas. If you require a telephone in an area where this is normally not possible the Ex-Howl Call is the telephone for you, it works on a system according to the dynamic principle, without an external power supply. With simple equipment the signal is generated by turning the rotary knob containing an audio frequency dynamo. 

This telephone is highly efficient and is suitable for conditions in tunnel buildings or mining areas, offshore, or on deep-sea vessels. The Ex-Howl Call has a sturdy, impact-resistant and weatherproof housing ensuring durability and minimal maintenance. 

For years they have proven to be a reliable choice for the mining and tunnel building sectors, at construction sites and for industrial applications with a 10 km range. 

Sound Powered
Network and power supply independent
Durability
Impact-resistant and weatherproof housing
Safety
Intrinsically safe for harsh environments

Certifications and compliances

  • ATEX and IECEx Certified

Design features

  • Telephony without power supply
  • Protection class IP 54
  • 10km range
  • For rough environmental condition
  • Quick installation 
  • Lightweight mobile devices

Standard materials

  • Polyamide
Specifikationer

Ordering Information (EN)

dsfh0006-en-fhf-ex-howl-explosionproof-config-options.png

Ordering Information (DE)

dsfh0006-de-fhf-ex-howl-explosionproof-config-options.png
Nedladdningslänkar

Behöver du produktsupport?

Support från Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com