Knowledge Search
Ladda ner dokument () av 20
Hydraulic & Lubrication filters

DNRA (ASME Design)

Eaton´s DNRA ASME Design duplex lubrication oil filters are instrumental in protecting equipment while improving performance and reliability. The simplified design carries the robustness of Eaton's full hydraulic and lubrication filtration line. Pressure filter change over series DNRA ASME Design have a working pressure up to 232 psi (16 bar). DNRA design meets ASME.

Filter Type
Inline mounted
max. operating pressure
145 psi (10 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Viktiga egenskaper

  • DNRA design meets ASME
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specifikationer

Specifications

max. operating temperature: 14-212 °F (-10-100 °C)
operating medium: mineral oil, other media on request
max. operating pressure: 145 psi (10 bar)
standard process connection: SAE-flange 3000 PSI or ANSI-flange B16.5 CLASS 150/300 PSI
housing material: Carbon steel 
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
bleeder connections:  NPT ½"
drain connections: NPT ¾“
measuring connections: G ¼
Nedladdningslänkar
X
Download Close