Snabblänkar
Eaton´s return line filter of the DTEF seires have a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety.The DTEF-filters are directly mounted to the reservoir and connected to the return-line. When changing the filter element, a detachable connection between the filter head and the filter bowl prevents dirty oil from flowing into the tank.
01.E Return line
CCS 5
DU
HDD
IFPM 73
operating temperature: | +14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 29 PSI / 51 PSI |
process connection: | thread connection |
housing material standard: | filter head AL, screw plug / filter bowl glass fiber reinforced polyamide |
housing material IS10, category 2 and 3: | filter head AL, screw plug / filter bowl glass fiber reinforced polyamide |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | 2x .08 Gal. |