Knowledge Search
Ladda ner dokument () av 20
Hydraulic & Lubrication filters

EHD

The high pressure duplex filters of EHD series have a change-over valve type and are suitable for operating pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety.

Filter Type
Inline mounted
max. operating pressure
3,045 psi (210 bar); 4,568 psi (315 bar)
operating temperature
14-212 °F (-10-100 °C)

Viktiga egenskaper

  • Can be serviced without interruption
  • Easy opening due to change-over valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
Specifikationer

Markera skillnader
Visa endast skillnader
Dölj tomma funktioner

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 3,045 psi; 4,568 psi
test pressure 4,350 psi; 6,532 psi
max. operating pressure at IS20: 3,045 psi; 3,625 psi
test pressure at IS20: 3,960 psi; 4,713 psi
process connection: thread connection, SAE-flange 3000 PSI or AVIT-flange 4640 PSI (special design)
housing material: EN10088-1.4571 (316 Ti according to AISI)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
air bleeding and measure connections dirt side: BSPP ¼
measure connections clean side: BSPP ¾
Nedladdningslänkar