Knowledge Search
Ladda ner dokument () av 20
Filter cartridges

LOFPLEAT EE

This disposable filter element can be used for a wide range of applications. The pleated polypropylene filter material provides a large filtration surface area, which allows for maximized flow rate in the system.

Eaton’s LOFPLEAT EE all-polypropylene filter cartridges with an economically efficient design are suitable for a wide range of process applications.

Filter material
Polypropylene
Retention
90% efficiency
Max. operating temperature
176 °F (80 °C)

Viktiga egenskaper

  • Filtration efficiency of 90%
  • Retention ratings from 0.2 to 10 μm
  • Available in lengths up to 40"
  • Pore structure design resists dirt unloading
  • Polypropylene construction and multiple gasket/O-ring options for broad application range
Specifikationer

Markera skillnader
Visa endast skillnader
Dölj tomma funktioner

Specifications

Filter material Polypropylene
Retention ratings 0.20, 1, 5, 10 μm
Retention efficiency 90%
Lengths (nominal) 10”, 20”, 30”, 40”
Adapter codes DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid (4.0 bar) at 70 °F (21 °C)
35 psid (2.4 bar) at 176 °C (80 °C)

Nedladdningslänkar
X
Download Close