Ladda ner dokument () av 20
Motorskydd och överlastreläer

MSFS motor starter feeder system

Eaton’s Moeller series MSFS feeder system for motor-starter combinations facilitates safe power distribution inside the control panel up to 125 A. Thanks to the modular, plug-in design, the integration of the MSFS into any machine or system is simple and intuitive. Installing the feeder system inside the control panel is fast, easy and safe, thanks to the out-of-the-box functionality!

Safe:
IP20 touch safe
Flexible:
The feeder module and the adapter can be freely positioned
Simple:
Out-of-the-box functionality

Viktiga egenskaper

  • Rated operational current In = 125 A
  • For motor starters up to In = 32 A and direct starters, reversing starters, DS7 soft starters
  • IP20 touch safe
  • Two separate base modules, for max. 4 (225 mm) and max. 8 (405 mm) motor starters
  • Feed-in via push-lock technology
  • IEC and UL certified

Easy plug-in connection = simple installation

The plug-in technology enables direct contacting the moment the components are snapped on to the base module. No more tiresome wiring of the individual components, thereby saving valuable time. Your machines and systems are ready to be deployed right away.

A small footprint and highly flexible

The plug-in components can be mounted anywhere along the entire width of the base module. Machines and systems can thus be easily adapted to changing requirements without much effort.

A sure thing - IP20 touch safe

Ensuring the safety of staff working with live electrical equipment is of paramount importance. The built-in cover shields the live parts of the device and prevents any accidental contact.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

MSFS Motor Starter Feeder System

The MSFS feeder system for motor-starter combinations forms the basis for safe and innovative energy distribution systems up to 125

Specifikationer

Markera skillnader
Visa endast skillnader
Dölj tomma funktioner
Nedladdningslänkar
X
Download Close