Knowledge Search
Ladda ner dokument () av 20
Flodljus

PFME LED Industrial Floodlights

Crouse-Hinds series PFME LED floodlights are the perfect replacement for HID fixtures in indoor/outdoor light industrial areas.  Four models of the PFME are available, ranging from 15,000 to 75,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

PFME LED floodlights are certified for use wet locations and are UL Listed and CSA certified.

These floodlights are suitable for locations requiring continuous and consistent light levels in extreme ambient temperatures and where wet, dusty, hot and/or cold conditions exist.

EFFICIENCY
15,000 to 75,000 lumens
EASE OF INSTALLATION
Lightweight and versatile yoke for various mounting heights
RELIABILITY
Operating ambient: -30°C to +45°C

Certifications and compliances

NEC/CEC

  • Wet locations, IP65

UL standards

  • UL1598 Luminaires

CSA standard

  • CSA standard CSA C22.2 No. 250

Design features

  • Four models from 15,000 lumens to 75,000 lumens for a wide range of industrial floodlighting applications
  • Instant illumination and restrike
  • Serviceable drivers
  • Better visibility with crisp, white light
  • Cold temperature operation with no warm-up required
  • Energy-efficient – up to 130 lumens per watt
  • Contains no mercury or other hazardous substances
  • Shock- and vibration-resistant solid-state luminaires
  • No filaments or glass components
  • Operating ambient: -30°C to +45°C
  • Full cut-off with no wasted light above the fixture

Standard materials

  • Lamp housing and heat sink – extruded aluminum
  • Lens and optic assemblies – polycarbonate
Specifikationer

Markera skillnader
Visa endast skillnader
Dölj tomma funktioner
Nedladdningslänkar
X
Download Close