Knowledge Search
Ladda ner dokument () av 20
Portabla och tillfälliga kraftlösningar

Posi-Max PM Power Distribution Panel

Crouse-Hinds series Posi-Max PM power distribution panels provide a quick and safe method of connection to portable generators in the event of an outage.  The unique Posi-Max design allows for quick and safe restoration of essential power services.

Posi-Max PM is available in 200A to 1200A, and the enclosure can be customized to meet specific environmental and configuration needs.  The heart of the system is the field-proven Posi-Lok power distribution system designed to meet Articles 520.53(K) and 530.22(A) of the NEC.  The sequential port interlock requires the user to connect and disconnect each plug in the proper sequence, ensuring ground connection.  This single-pole system allows for easy connection in any situation.

Posi-Max PM is an ideal solution for safe and reliable power restoration for banks, cell towers, data centers, gas stations, pharmacies, retail stores, stadiums, sports arenas, toll roads, utilities and water treatment facilities.

Certifications and compliances

  • NEMA 3R, 4*, 4X*, 12
  • Enclosure UL and cUL Listed
  • Posi-Lok panel UL and CSA Listed
  • Posi-Lok and Cam-Lok connector UL and CSA Listed
  • Article compliance: 520.53(K) and 530.22(A) of the NEC

*NEMA 4, 4X when bottom panel door is closed.

Design features

  • 200A to 1200A service
  • Color-coded polarity for ease of use
  • Quick access cable entry door
  • Lockout capability for safety and security
  • Available with E1016 Cam-Lok connection for enhanced safety and sequential interlocked capability
  • Available with manual transfer switches
  • Quick restoration of essential services
  • Limit switch options available

Standard materials

  • Enclosure – cold rolled steel, with epoxy powder paint finish or stainless steel with natural finish
  • Hardware – stainless steel
  • Gasket – neoprene
Specifikationer

Catalog numbering system

Posi-Max Catalog Numbering System
Nedladdningslänkar
X
Download Close