Ladda ner dokument () av 20

Load control switches

The load control switch is an integral component of a demand response (DR) system. Installed at the consumer end of the distribution network, this product lets a utility manage residential loads during peak demand periods. Typical applications include air conditioners, water heaters and irrigation systems. The load control switch is one of Eaton's Demand Response solutions.

Appliance profiling
Reduce customer impact
Smart algorithms
Maximize load reduction
Diagnostics and configuration
Ease maintenance

Viktiga egenskaper

  • Communications flexibility
  • Advanced messaging capabilities
  • Intelligent control algorithm
  • Protects consumer equipment against brownout damage
  • Grid optimization algorithms

Balance load shed with customer comfort

While HVAC load management is essential for effective demand response, irrigation systems and water heaters can also significantly impact demand. Demand response equipment helps utilities shed load at times of high demand but can reduce customer comfort. Eaton's TrueCycle technology intelligently adjusts air conditioner operation based on the normal running patterns within the home. These smart TrueCycle technology algorithms learn and understand the customer's usage patterns. This reduces the impact on the consumer of load shedding actions so that a complete HVAC shutdown is avoided while still achieving the necessary demand reduction.

Equipment protection and grid reliability features

Eaton load control switches can shed load automatically if supply problems are detected. The devices also include cold-load pickup and short cycle protection features for consumer equipment protection. The load control switches can also help support the grid by responding to frequency and voltage problems.
Specifikationer

Load control switches

These LCR load control switches are offered as part of Eaton's demand response solution.

  • Low-current relay is for applications where  a control circuit to a large load (i.e. HVAC) is being interrupted
  • High-current relay (30 Amp) is for applications where the main power to the load (i.e. water heaters, split systems, pool pumps) is being interrupted

APPLICATION GUIDE
LCR-5200
APPLICATION GUIDE

Form factor: Small

Communications: FLEX

Equipped with low-current relay

LCR-5600
APPLICATION GUIDE

Form factor: Large

Communications: FLEX

Supports a combination of low-current relay and high-current relay options

LCR-4700
APPLICATION GUIDE

Form factor: Small

Communications: VHF

Equipped with low-current relay

LCR-4600
APPLICATION GUIDE

Form factor: Large

Communications: VHF

Supports a combination of low-current relay and high-current relay options

LCR-3100
APPLICATION GUIDE

Form factor: Large

Communications: PLC 1-way

Supports a combination of low-current relay and high-current relay options

LCR-3102
APPLICATION GUIDE

Form factor: Large

Communications: PLC 2-way

Supports a combination of low-current relay and high-current relay options

LCR-6200
APPLICATION GUIDE

Form factor: Small

Communications: Eaton RF Mesh

Equipped with low-current relay

LCR-6600
APPLICATION GUIDE

Form factor: Large

Communications: Eaton RF Mesh

Supports a combination of low-current relay and high-current relay options

LCR-6700
APPLICATION GUIDE

Form factor: Large

Communications: Eaton RF Mesh

Supports a combination of low-current relay and high-current relay options

LCR-6200Z
APPLICATION GUIDE

Form factor: Small

Communications: ZigBee SEP

Equipped with low-current relay

LCR-6600S
APPLICATION GUIDE

Form factor: Large

Communications: Silver Spring Network

Supports a combination of low-current relay and high-current relay options

LCR-6601S
APPLICATION GUIDE

Form factor: Large

Communications: Silver Spring Network

Supports a combination of low-current relay and high-current relay options

Nedladdningslänkar
X
Download Close