Snabblänkar
SIHAFERM Finesse Red yeast is a newly selected pure yeast of the new generation. The selection is based on the color stability and color protection especially at high fermentation temperature. SIHAFERM Finesse Red yeast is recommended for the fermentation of Pinot Noir.
SIHA Active Yeast 10 (Red Roman)
SIHA Active Yeast 8 (Burgundy Yeast)
SIHA MM2
SIHA Terra Rosso
Application |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
Classical mash fermentation | 18 – 30 (15 – 20) |
15 – 30 (25 – 30) |
Fermentation of cooled mash | 20 – 30 (20 – 25) |
20 – 25 (25 – 0) |